text.skipToContent text.skipToNavigation

FPLCAS3SM

By Hubbell Premise Wiring 

Catalog ID: FPLCAS3SM

By Hubbell Premise Wiring
Catalog ID:  FPLCAS3SM
Fiber Optic Pigtail, LC OM1, Single Mode, 3 Meter Length

More Options

Where to Buy

Product Details

General

Color Green
Connector Type LC
UPC 662620614748

Dimensions

Length (Meters) 3 m

Conductor Related

Mode APC, SM

Resources and Downloads

Sales Drawings