HUBBELL
WBP_FPLCE3MM_PRODIMAGE
WBP_FPLCE3MM_PRODIMAGE

Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPLCE3MM

Fiber Optic Pigtail, LC Single Mode, 10GbE, 3 Meter Length.

Standard Product

Product details

General

Application

LC

Catalog Number

FPLCE3MM

Color

Connector Type

LC

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200354

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

100

Resources and downloads