HUBBELL
WBP_FPRJE3MM_PRODIMAGE
WBP_FPRJE3MM_PRODIMAGE
Discontinued

Fiber Pigtail, Single Mode, ST-MTRJ, 50/125, Multi Mode, 10GHz, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPRJE3MM

Fiber Pigtail, Single Mode, ST-MTRJ, 50/125, Multi Mode, 10GHz, 3 Meter Length.

Standard Product

Product details

General

Application

MTRJ

Catalog Number

FPRJE3MM

Color

Connector Type

MT-RJ

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620218922

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OM3, MM

Wire Type

Multimode

Logistics

Carton Quantity

100

Resources and downloads