HUBBELL
WBP_FPSCE3MM_PRODIMAGE
WBP_FPSCE3MM_PRODIMAGE
Discontinued

Fiber Optic, Pigtail, LSZH, 50 Micron, 125, Multi Mode, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FPSCF3MM

Fiber Optic, Pigtail, LSZH, 50 Micron,125, Multi Mode, 3 Meter Length.

Standard Product

Product details

General

Application

SC

Catalog Number

FPSCF3MM

Color

Connector Type

SC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Pigtails, Single and Bundled

UPC

662620312903

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA 568C.5

Logistics

Carton Quantity

50

Resources and downloads