HUBBELL
WBP_HI607AA_PRODIMAGE
WBP_HI607AA_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HICH_HI6XXAE_app-2_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app_PRODIMAGE

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 50' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI650AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 50' Length

Standard Product

Product details

General

Application

Category 6

Attenuation

.1dB

Boot Type

Strain Relief

Catalog Number

HI650AA

Color

Black

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

EU RoHS Indicator

Yes

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Sub Brand

Copper Patch Cords

Temperature Rating

Per TIA

Type

HI-IMPACT Cat6

UPC

662620856230

Dimensions

Length

50 ft

Outside Diameter

0.23 in

Electrical Ratings

Voltage Rating

600 VAC

Conductor Related

Conductor Stranding

Solid

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

UL1863

Logistics

Carton Quantity

5

Resources and downloads