HI-IMPACT Boots, Black, 25-pack
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HICB25BK
Brand
Hubbell Premise Wiring
HI-IMPACT Boots, Black, 25-pack
Field Termination
Product details
Resources and downloads
Product details
General
Connector Type
Hi-Impact Plug Boot
Environmental Conditions
TIA 568-C
EU RoHS Indicator
Yes
Item Type
Hi-Impact, Boot
Material
Valoxâ„¢
Material - Mounting Hardware
HI-IMPACT
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
TIA 568-C
UPC
662620857046
Certifications And Compliance
Industry Standard(s)
UL and cUL Listed
Logistics
Carton Quantity
20
Resources and downloads
Specifications
HICB25BK Specification Sheet