HUBBELL
WBP_6110MPPDT_PRODIMAGE
WBP_6110MPPDT_PRODIMAGE
WBP_C6ASPGY_cutout_PRODIMAGE
Discontinued

Termination Tool, Termination Tool, 6- 110, 4-Pair

Brand:

Hubbell Premise Wiring

Catalog ID:

6110MPPDT

Termination Tool, Termination Tool, 6- 110, 4-Pair

  • Cut Designation on Tool Head Aids Proper Orientation Before Termination
  • Ergonomic Rubber Handle
  • Head and Blades remove easily for fast replacement

Standard Product

Product details

General

Catalog Number

6110MPPDT

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

NEXTSPEED 6-110 Connecting Block System

Material

Composite

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 6

UPC

662620835785

Dimensions

Length

12.8 in

Width

5.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Certifications And Compliance

Industry Standard(s)

Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements

Resources and downloads