HUBBELL
WBP_6110RM1_PRODIMAGE
WBP_6110RM1_PRODIMAGE

Rack Hardware, 6-110 Rack Mount Kit, Cat6, 128-pair, with Troughs

Brand:

Hubbell Premise Wiring

Catalog ID:

6110RM1

Rack Hardware, 6-110 Rack Mount Kit, Cat6, 128-pair, with Troughs

  • Cable Access Openings in Wiring Blocks Allows Cables to be Routed Through the Block Directly to the Point of Termination
  • Unique Third Hand Locating Pins Hold Panel in Place on Rack While Installing Screws
  • Increased Pair Isolation on 6-110 Wiring and Connecting Blocks Provides for Superior NEXT Performance

Standard Product

Product details

General

Catalog Number

6110RM1

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Rack Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

4

Number Of Rows And Columns

8

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 6

Specifications

  • Finish - Durable Black Powder Coat
  • Panel Material - 14 ga. Steel

UPC

662620838595

Dimensions

Dimensions

21.8 in x 7.8 in x 5.8 in

Height

5.8 in

Length

21.8 in

Width

7.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

128-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Industry Standard(s)

  • Mounts Directly to 19” EIA-310-D Standard Rack and Cabinet
  • Verified to Meet and Exceed TIA/EIA-568-C.2-1 Category 6 Component Specifications

Resources and downloads