HUBBELL
WBP_HP5E12_PRODIMAGE
WBP_HP5E12_PRODIMAGE

Patch Panels, Cat5E, 12-Port, UniversalWiring

Brand:

Hubbell Premise Wiring

Catalog ID:

HP5E12

Patch Panel Cat 5e, 12-Port, UniversalWiring

  • 7 dB min NEXT Margin 1 -100 MHz over TIA and ISO Channel Specifications
  • Qualified to 150% of 802.3bt PoE Current Level
  • Continuous Third Party Verification Program

Product details

General

Catalog Number

HP5E12

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

12

Series

Cat 5E

Style

Surface Mount

UPC

662620247069

Logistics

Carton Quantity

1

Pallet Quantity

728