HUBBELL
WBP_FCR2U6SP_PRODIMAGE
WBP_FCR2U6SP_PRODIMAGE
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FCR2U6SP

Fiber Optic, Rack Mount Panel, 2-Unit,6) FSP Panel, Unloaded.

Product details

General

Adapter Type

FSP Panel

Catalog Number

FCR2U6SP

Enclosure Type

Standard Enclosures

Number Of Ports

144

Style

Unloaded

UPC

662620237459

Logistics

Carton Quantity

1

Pallet Quantity

36