WBP_FTR2U8H4_PRODIMAGE
WBP_FTR2U8H4_PRODIMAGE
WBP_FTR2U8H4_App-1_PRODIMAGE
WBP_FTR2U8H4_App-2_PRODIMAGE

Fiber Optic Rack Mount Tray H4, 2 Rack Unit with Cover, 8 H4 Panel Openings, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FTR2U8H4

Fiber Optic, Rack Mount Tray, 2 Rack Unit with Cover, 8 H4 Panel Openings, Unloaded.

Unloaded, 4 H4 Cassette

Product details

General

Application
Enterprise and Data Center Applications
Color
Black
Compatibility
H4 Panels and Cassettes
Construction Material - Main
16 gauge cold rolled steel
Enclosure Type
4 Across Rack Mount Enclosure
EU RoHS Indicator
Yes
Item Type
Rackmount Enclosue
Material - Mounting Hardware
Rackmount Enclosue
Number Of Ports
192
Style
Unloaded, 4 H4 Cassette
Type
Rack Mount Enclosure
UPC
662620614779

Dimensions

Cubic Capacity
1700.436 cu.in
Depth
20.2 in
Height
4.6 in
Width
18.3 in

Conductor Related

Cable Entry
Rear/Sides

Logistics

Carton Quantity
1

Resources and downloads