HUBBELL
WBP_FTR4U20H4_PRODIMAGE
WBP_FTR4U20H4_PRODIMAGE
WBP_FTR4U20H4_App-2_PRODIMAGE
WBP_FTR4U20H4_App-1_PRODIMAGE

Fiber Optic Rack Mount Tray H4, 4 Rack Unit with Cover, 20 H4 Panel Openings, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

FTR4U20H4

Fiber Optic, Rack Mount Tray, 4 Rack Unit with Cover, 20 H4 Panel Openings, Unloaded.

Unloaded, 4 H4 Cassette

Product details

General

Application

Enterprise and Data Center Applications

Catalog Number

FTR4U20H4

Color

Black

Compatibility

H4 Panels and Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

4 Across Rack Mount Enclosure

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

384

Style

Unloaded, 4 H4 Cassette

Type

Rack Mount Enclosure

UPC

662620614809

Dimensions

Cubic Capacity

3850.758 cu.in

Depth

20.1 in

Height

10.3 in

Width

18.6 in

Conductor Related

Cable Entry

Rear/Sides

Logistics

Carton Quantity

1

Resources and downloads