HUBBELL
WBP_OFPNL1U2SP_PRODIMAGE
WBP_OFPNL1U2SP_PRODIMAGE
WBP_OFPNL1U2SP_App_PRODIMAGE
WBP_OFPNL1U2SP_App-2_PRODIMAGE
+1
WBP_OFPNL1U2SP_App-1_PRODIMAGE

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPNL1U2SP

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

2) 6-Packs, Unloaded

Product details

General

Adapter Type

FSP Panel

Application

Fiber

Catalog Number

OFPNL1U2SP

Color

Black

Enclosure Type

Interconnect Panels

Interface

Unloaded

Material

Steel

Number of Slots

2

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

FSP Flat Panel

UPC

662620301693

Dimensions

Cubic Capacity

11.875 cu.in

Depth

0.5 in

Height

1.25 in

Width

19 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

TIA 568-C

Resources and downloads