Plate, Decorator Keystone Frame, 1-Port, Light Almond
Request a Quote
Brand:
Bryant
Catalog ID:
NS611LA
Brand
Bryant
Plate, Decorator Keystone Frame, 1-Port, Light Almond
Product details
Resources and downloads
Product details
General
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Contact Manufacturer
Material
High-Impact Thermoplastic (UL 94V-0)
UPC
883778504945
Logistics
Carton Quantity
25
Resources and downloads
Specifications
NS611LA Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
Download All
PREM V7 CatalogPage
PREM S12 CatalogPage