HUBBELL
WBP_NS613I_PRODIMAGE
WBP_NS613I_PRODIMAGE

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, Electric Ivory

Brand:

Bryant

Catalog ID:

NS613I

NetSelect Products, Plate Decorator Frame, Keystone, 3-Port, Electric Ivory

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS613I

Color

Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

3-Port

EU RoHS Indicator

Yes

Item Type

Decorator Keystone Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number Of Ports

3

Orientation

Vertical

UPC

883778501043

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25