HUBBELL
WBP_NS770BK_PRODIMAGE
WBP_NS770BK_PRODIMAGE

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

NS770BK

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Black

Standard Product

Product details

General

Application

  • Communications

Catalog Number

NS770BK

Color

Black

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501739

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10