HUBBELL
WBP_NS770LA_PRODIMAGE
WBP_NS770LA_PRODIMAGE
WBP_NS770LA_front_PRODIMAGE
WBP_NS770LA_back_PRODIMAGE
+1
WBP_NS770LA_side-L_PRODIMAGE

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Light Almond

Brand:

Bryant

Catalog ID:

NS770LA

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, Light Almond

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application

Communications

Catalog Number

NS770LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778504136

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads