HUBBELL
WBP_NS770W_PRODIMAGE
WBP_NS770W_PRODIMAGE
WBP_NS770W_side-L_PRODIMAGE
WBP_NS770W_side-R_PRODIMAGE
+1
WBP_NS770W_front_PRODIMAGE

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White

Brand:

Catalog ID:

NS770W

Plates, 1-Gang Frame, With Jack, 6- Position 4-Conductor, Screw Terminal, White

Standard Product

Product details

General

Application

  • Communications

Catalog Number

NS770W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501708

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

4200

Resources and downloads