HUBBELL
WBP_NS771W_PRODIMAGE
WBP_NS771W_PRODIMAGE
Discontinued

Plates, 1-Gang Frame, With Jack, 6- Position 6-Conductor, Screw Terminal, White

Brand:

Hubbell Premise Wiring

Catalog ID:

NS771W

Plates, 1-Gang Frame, With Jack, 6- Position 6-Conductor, Screw Terminal, White.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

Product details

General

Application

Communications

Catalog Number

NS771W

Color

White

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 6-Conductor Jack

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 6-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501760

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads