HUBBELL
WBP_Q106B_PRODIMAGE
WBP_Q106B_PRODIMAGE

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

Q106B

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 4-Port, Black

Duplex Mounting

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

Q106B

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

4

Orientation

Vertical

UPC

662620823355

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Pallet Quantity

9225