HUBBELL
WBP_NS802LA_PRODIMAGE
WBP_NS802LA_PRODIMAGE

Decorator Plate Frame with 2) HDMI Female to Female, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS802LA

Decorator Plate Frame with 2) HDMI Female to Female, Light Almond

Connector Sized to Fit in 1 Inch Conduit

Standard Product

Product details

General

Application

HDMI Decorator Frame Loaded

Catalog Number

NS802LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION HDMI Extenders and Cables

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap-On- Snap-Fit

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Device Type - Decorator Frames
  • Outlet Frame Type - 2-Port

Temperature Rating

Per TIA

UPC

883778503863

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10