HUBBELL
WBP_IMF1EI_PRODIMAGE
WBP_IMF1EI_PRODIMAGE

iSTATION, Front Loading Module Frame, 1-Gang, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMF1EI

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 1-Gang, Electric Ivory

Accepts All iStation Moudles 3-Units

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMF1EI

Color

Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

1-Gang

Orientation

Horizontal

Specifications

  • Modular Plate Style - Plate Frame
  • Order Quantity - Carton of 20
  • Plate Gang - 1
  • Plate Style - Modular
  • Unit Package - 1

UPC

662620827315

Dimensions

Display Size

1-Unit

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20