HUBBELL
WBP_AMOLCQMSBE_PRODIMAGE
WBP_AMOLCQMSBE_PRODIMAGE
Discontinued

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AMOLCQSBE

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

  • Product Made From Zirconia

Loaded W/Quad LC Zirconia Fiber Adapter

Product details

General

Accessory Type

LC Quad

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSBE

Color

Beige

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

No

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218601

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10