HUBBELL
WBP_ISB4BK_PRODIMAGE
WBP_ISB4BK_PRODIMAGE

iStation Surface Mount Box, 4-Port

Brand:

Hubbell Premise Wiring

Catalog ID:

HSB4BK

iStation Surface Mount Box, 4-Port

Standard Product

Product details

General

Application

Surface Mount Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB4BK

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit and Screw

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

4

Series

HSB

Style

Surface Mount

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664125

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • ADA Compliance

Logistics

Carton Quantity

20

Pallet Quantity

2520