HUBBELL
WBP_ISB1OW_PRODIMAGE
WBP_ISB1OW_PRODIMAGE

Station UL Plenum Rated Surface Mount Box, 1-Port

Brand:

Hubbell Premise Wiring

Catalog ID:

HSB1OWP

Station UL Plenum Rated Surface Mount Box, 1-Port

UL Listed Suitable for Air Handling Spaces

Product details

General

Application

Plenum Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB1OWP

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

1

Series

HSB

Style

Surface Mount, Plenum Rated

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620663999

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • UL 2043 - Suitable for Air-Handling Spaces
  • ADA Compliance

Logistics

Carton Quantity

50

Pallet Quantity

6300