WBP_IFP26W_PRODIMAGE
WBP_IFP26W_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 6-Port, Double-Gang, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP26W

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 6-Port, Double-Gang, White

Accommodates Box Eliminator

Product details

General

Application
  • Standard Faceplate
Color
  • White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 2-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
  • Keystone
  • Keystone
UPC
662620837215

Dimensions

Display Size
6-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
110
Pallet Quantity
2880