HUBBELL
WBP_NP13LA_PRODIMAGE
WBP_NP13LA_PRODIMAGE
WBP_NPJ13LA_back_PRODIMAGE
WBP_NPJ13LA_side-L_PRODIMAGE
+1
WBP_NPJ13LA_side-R_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Blank, Box Mount, Light Almond

Brand:

Bryant

Catalog ID:

NPJ13LA

1-Gang Mid-Size Wallplate, One Blank, Box Mount

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ13LA

Color

Light Almond

Construction

Molded

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Midsize

Specifications

  • Height - 4.88" (124.0)
  • Material - Nylon
  • Mounting Screw - Steel
  • Thickness - .06 in. (1.5).
  • Width - 3.13" (79.5)

UPC

883778118449

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications