HUBBELL
WBP_IFP29EI_PRODIMAGE
WBP_IFP29EI_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, Electric Ivory

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IFP29EI

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 9-Port, Double-Gang, Electric Ivory

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Supplied with paper labels, clear and color match screw covers
  • Secure
  • Requires removal to access connectivity

Accommodates Box Eliminator

Product details

General

Application

Standard Faceplate GSA

Catalog Number

IFP29EI

Color

Electric Ivory

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 2-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Number Of Ports

9

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620826653

Dimensions

Display Size

9-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10