HUBBELL
WBP_SSFL212_PRODIMAGE
WBP_SSFL212_PRODIMAGE

Plates, 2-Gang, 12-Port, Unloaded, With Label Field, Stainless Steel

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SSFL212

Plates, 2-Gang, 12-Port, Unloaded, With Label Field, Stainless Steel

Standard Product

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSFL212

Construction

Stamped

Construction Material - Main

Stainless Steel

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate Labels

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Number Of Ports

12

Orientation

Vertical

Size

Standard

Specifications

  • Keystone - Fits all Hubbell keystone connections (AV, data and fiber)
  • Plate Material - Type 430 stainless steel

Type

Keystone

UPC

662620289069

Dimensions

Display Size

12-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads