WBP_SSFL13_PRODIMAGE
WBP_SSFL13_PRODIMAGE

Phone/Data/Multimedia Faceplate, Stainless Steel Plate with Label Fields, Single-Gang, 3-Port

Brand:

Hubbell Premise Wiring

Catalog ID:

SSFL13

Phone/Data/Multimedia Faceplate, Stainless Steel Plate with Label Fields, Single-Gang, 3-Port

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Secure
  • Requires removal to access connectivity
  • Rear, Flush Mounting Improves Tamper-Resistance
  • Manufactured From Type 430 Stainless Steel, Brushed Finish

Standard Product

Product details

General

Application
Data/Fiber/Audio/Video
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Keystone Faceplate Labels
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
3
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620846224

Dimensions

Display Size
3-Port

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
20