HUBBELL
WBP_NP23W_PRODIMAGE
WBP_NP23W_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 2-Gang, 2) Blank, Box Mount, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NPJ23W

Double Mid-Size Wallplate, Two Blank, Box Mount

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ23W

Color

White

Construction

Molded

Cutout

Blank, Box Mount

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Orientation

Vertical Mount

Size

Midsize

Specifications

  • Height - 4.88" (124.0)
  • Material - Nylon
  • Mounting Screw - Steel
  • Thickness - .06 in. (1.5)
  • Width - 4.94" (125.4)

UPC

883778107276

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25