HUBBELL
WBP_NS748LA_PRODIMAGE
WBP_NS748LA_PRODIMAGE

Plates, 1-Gang, With F Connector, Jack, 6-Position 6-Conductor, Screw Terminal, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NS748LA

Plates, 1-Gang, With F Connector, Jack, 6-Position 6-Conductor, Screw Terminal, Light Almond

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application

Communications

Catalog Number

NS748LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

6-Position 6-Conductor Jack, 1) F-Coax Connector

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778504099

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10