HUBBELL
WBP_NS790_PRODIMAGE
WBP_NS790_PRODIMAGE
Discontinued

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Brown

Brand:

Hubbell Premise Wiring

Catalog ID:

NS790

Plate Frame with 1) Cat 5e Jack, 1) 6- Position 4-Conductor Jack and 1) F Coax, Brown

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application

Communications/CATV

Catalog Number

NS790

Color

Brown

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) F-Coax Connector, 1) Cat5e, 1) 6-Position 4-Conductor

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

  • Device Type - 6-Position, 4-Conductor
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice & CATV

UPC

883778503368

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female and 110 IDC

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10