HUBBELL
WBP_CS1976_PRODIMAGE
WBP_CS1976_PRODIMAGE
WBP_CS1976H_PRODIMAGE

Relay Rack, 7' x 6", Hinged Covers, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS1976H

Relay Rack, 7' x 6", Hinged Covers, Black

Rack + Vertical Cable Management

Product details

General

Application

Hinged Covers

Catalog Number

CS1976H

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284538

Dimensions

Depth

6

Thickness

0.14

Width

32.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads