WBP_REKBB20_PRODIMAGE
WBP_REKBB20_PRODIMAGE

Cabinet Hardware, Plywood Backboard, 20"

Brand:

Hubbell Premise Wiring

Catalog ID:

REKBB20

Cabinet Hardware, Plywood Backboard, 20"

Plywood Back Board

Product details

General

Application
QUADCAB Accessories
EU RoHS Indicator
Yes
Item Type
Wall Mounted Enclosures
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Backboards
UPC
662620829234

Dimensions

Thickness
0.0625

Certifications And Compliance

Industry Standard(s)
APA Grade AC Plywood Painted Fire-Retardant

Resources and downloads