HUBBELL
WBP_IR221APG_PRODIMAGE
WBP_IR221APG_PRODIMAGE

Industrial REBOX®, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

IR221PS

Industrial REBOX®, NEMA 4X, 24"H x 24"W x 12"D, Stainless Steel

Preconfigured

Product details

General

Application

Network Housing

Catalog Number

IR221PS

Color

Stainless

Construction Material - Main

Steel

Material

Stainless Steel

Sub Brand

Industrial REBOX®

Type

Heavy Duty

UPC

662620656687

Dimensions

Cubic Capacity

6912 cu.in

Depth

12 in

Height

24 in

Width

24 in

Certifications And Compliance

Industry Standard(s)

UL 508A, NEMA 4X

Resources and downloads