HUBBELL
WBP_HSQ48S_PRODIMAGE
WBP_HSQ48S_PRODIMAGE

Cabinet Components, QUADCAB 48" H x 20" D, Solid Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ48S

Cabinet Components, QUADCAB 48" H x 20" D, Solid Door, Black

Solid Door

Product details

General

Catalog Number

HSQ48S

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

Solid Door

UPC

662620853246

Dimensions

Cubic Capacity

27168 cu.in

Depth

20

Height

48 in

Thickness

0.0781

Width

28.3 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern