HUBBELL
WBP_IS7_PRODIMAGE
WBP_IS7_PRODIMAGE
WBP_IS7_open_PRODIMAGE

Rack, iFRAME Assembly, 7' Height

Brand:

Hubbell Premise Wiring

Catalog ID:

IS7

Rack, iFRAME Assembly, 7' Height.

  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

Product details

General

Application

Base Kit

Catalog Number

IS7

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

Series

Column

Specifications

  • Color - Black
  • Floor Type - Cement
  • Material - Steel
  • Mounting - #12-24 Threaded
  • Rack Units - 45

Thread Size

#12-24 Threaded

UPC

662620285627

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads