text.skipToContent text.skipToNavigation

Local Junction Box

by GAI-Tronics 

Catalog ID: XLD0001A

Local Junction Box

Product Details

General

Color Black
Type Junction Boxes

Dimensions

Dimensions 7.55 in x 4.2 in x 1.1 in
Height 1.1 in
Length 7.55 in
Weight 1 lb
Width 4.2 in

Resources/Downloads