HUBBELL
Image of ICPN9004A Navigator PC-Based Console - GUI (Model ICPN9004A)
Image of ICPN9004A Navigator PC-Based Console - GUI (Model ICPN9004A)

Navigator PC-Based Console - GUI (Model ICPN9004A)

Brand:

GAI-Tronics

Catalog ID:

ICPN9004A

The ICP9000 NAVIGATOR Series Console is a stand-alone dispatch console that provides all the features and functionality of our popular ICP9000 series desktop consoles in a modern Graphical User Interface (GUI) format. All pushbutton and indicator functionality is located on an interactive computer display supporting touch-screen or mouse operation.

  • Graphical User Interface with Custom Profile Settings
  • Touch-screen, Wand, or Mouse Operation
  • Available in 4 Channel Control
  • 4 Channel Expansion Kits Support System Growth
  • 16-Frequency Control / Channel
  • 10 (minimum) Consoles per System
  • Supports Tone, DC, and E&M Control Types
  • Stack Paging
  • Multi-Channel Sequential Group Paging
  • Alert Page
  • Paging Encoder for Individual or Group Paging
  • DTMF Decode for Automatic Number Identification
  • Full Duplex Telephone Interface Capability
  • Select Channel Volume Control
  • Adjustable Alert and Paging Tones
  • Enhanced Multi-Tasking Operation
  • 24-Hour Clock
  • Supports Headset, Gooseneck Desk Mic, and Footswitch
  • Easy to use Windows® - based Programming Application
  • Audio Output to Logging Voice Recorder
  • Enhanced User Customization
  • VU Meter
  • Hot Standby Paging
  • Instant Recall Recording (IRR) Option
  • Output Control Option
  • One-Touch / Quick-Touch Paging
  • Programmable Function Keys
  • MDC1200 Option

Product details

General

Application

  • Police, Fire, Ambulance, Mobile Command Centers
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ICPN9004A

Signal Type

Analog

Type

Consoles

Dimensions

Cubic Capacity

1680.875 cu.in

Depth

11.3

Height

8.75 in

Weight

17 lb

Width

17 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

12-15 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC