HUBBELL
WBP_NSAV6NW_PRODIMAGE
WBP_NSAV6NW_PRODIMAGE
WBP_NSAV6NW_alt_PRODIMAGE

Flat Panel TV Box, Bracket, New Work, Metal

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSAV6NW

Flat Panel TV Box, Bracket, New Work, Metal

Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.

Standard Product

Product details

General

Catalog Number

NSAV6NW

Construction

Stamped

EU RoHS Indicator

Yes

Item Type

Brackets

Knockouts

None

Material - Mounting Hardware

Wall Mounted

Number Of Outlets

None

Type

Stud Bracket

UPC

883778504617

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

10

Pallet Quantity

2400