HUBBELL
WBP_NSOBOX28X2_PRODIMAGE
WBP_NSOBOX28X2_PRODIMAGE
WBP_NSOBOX28X2_alt_PRODIMAGE
WBP_NSOBOX28X2_front_PRODIMAGE
Discontinued

Cabinets, Net Select, Extension Bracket, 2" X 28"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOBOX28X2

Cabinets, Net Select, Extension Bracket, 2" X 28"

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

Product details

General

Catalog Number

NSOBOX28X2

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

28"

Specifications

  • Depth - 2.00” (51)
  • Finish - White, powder coat
  • Height - 29.3” (744)
  • Material - 20-18 gauge steel
  • Width - 15.57” (395)

Type

Bracket

UPC

883778503207

Dimensions

Thickness

0.0781

Width

17.7 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4