HUBBELL
WBP_NSOAM8_PRODIMAGE
WBP_NSOAM8_PRODIMAGE

Net Select, Module, Audio, 8-Port

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

NSOAM8

Net Select, Module, Audio, 8-Port

Standard Product

Product details

General

Application

Analog Audio

Catalog Number

NSOAM8

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

8-Port Audio

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Audio

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Audio

UPC

883778500428

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

10