HUBBELL
SKU-A5-18-BUTTON-SC-HDST-SCKT-ATEX
SKU-A5-18-BUTTON-SC-HDST-SCKT-ATEX

Auteldac 5 (Analogue), steel cord, 18 button: ATEX, noise cancelling with headset socket

Brand:

GAI-Tronics

Catalog ID:

212-02-5028-B10

The Auteldac 5 (A5) telephone is an ATEX and IECEx approved, weather resistant unit, designed to withstand arduous industrial atmospheres and environmental extremes.

Product details

General

Application

Hazardous Areas

Catalog Number

212-02-5028-B10

CE Compliant

Yes

Color

Black

Connectivity Options

Analogue

Mount location

Surface-Mount

Operating Temperature

-20°C up to +60°C to -40°C up to +60 °C

Output Level Ringer

90 dBA @ 2 ft.

Signal Type

Analogue

Type

18 Button

Weather Resistant

Yes

Dimensions

Dimensions

5.5 in x 7.5 in x 11.5 in

Height

11.5 in

Length

5.5 in

Weight

7 lb

Width

7.5 in

Electrical Ratings

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Certification

ATEX