HUBBELL
HUS_ID_PSC116BCYB10H_PRODIMAGE
HUS_ID_PSC116BCYB10H_PRODIMAGE
play

Bell Cuff Gloves Class 1 14" Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114BCYB9

BELL CLASS 1 14" YEL/BLK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC114BCYB9

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359456780

Dimensions

Length

14 in

Weight

1.4 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Logistics

Carton Quantity

10

Pallet Quantity

120