HUBBELL
HUS_ID_PSC316BCRB11_PRODIMAGE
HUS_ID_PSC316BCRB11_PRODIMAGE
play

Bell Cuff Gloves Class 3 16" Red/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC316BCRB9

BELL CLASS 3 16" RED/BLK SIZE 9

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC316BCRB9

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359457442

Dimensions

Length

16 in

Weight

2.29 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V

Logistics

Carton Quantity

10

Pallet Quantity

120