HUBBELL
HUS_ID_PSC318CYB11_PRODIMAGE
HUS_ID_PSC318CYB11_PRODIMAGE
play

Contour Cuff Gloves Class 3, 18 Yel/Blk Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC318CYB12

CONTOUR CLASS 3, 18 YEL/BLK SZ 12

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC318CYB12

Color

Yellow Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487586

Dimensions

Length

18 in

Weight

2.4 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V