HUBBELL
HUS_ID_PSC418CYB9_PRODIMAGE
HUS_ID_PSC418CYB9_PRODIMAGE
play

Contour Cuff Gloves Class 4, 18 Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418CYB9

CONTOUR CLASS 4, 18 YEL/BLK SZ 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

Product details

General

Catalog Number

PSC418CYB9

Color

Yellow Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487777

Dimensions

Length

18 in

Weight

3.2 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V