HUBBELL
HUS_ID_PSCGLP15CN9_PRODIMAGE
HUS_ID_PSCGLP15CN9_PRODIMAGE

Glove Protector 15" cowhide Nylon Strapp Size 10-10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP15CN10

Glove Protector 15IN COWHIDE NYLON STRAP SIZE 10-10H

  • Made from Cowhide
  • 15" length
  • dual sized for 10 and 10H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP15CN10

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Power Supply

Shrouded?

Style

Leather Protector Gloves

Swivel Top?

Thread Size

Type

UPC

096359529408

Dimensions

Jaw Width

Length

15 in

Weight

0.6 lb

Width

10 in

Electrical Ratings

Amperage - Display Range

Withstand Voltage

Conductor Related

Strands

Logistics

Carton Quantity

6

Resources and downloads