HUBBELL
HUS_ID_PSC011R10_PRODIMAGE
HUS_ID_PSC011R10_PRODIMAGE
play
play

Straight Cuff Gloves Class 0 14" Red Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC014R10

CLASS 0 14" RED SIZE 10

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

Product details

General

Catalog Number

PSC014R10

Color

Red

Material

Natural Rubber

Style

Straight Cuff

UPC

096359523840

Dimensions

Length

14 in

Weight

0.91 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

  • Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120